LKF 2 PW 2M
Item number:161189190

Product features
- single-pedal types
- Thermoplastic enclosure
Ordering data
Product type descriptionLKF 2 PW 2M
Article number (order number)161189190
EAN (European Article Number)4030661346526
eCl@ss number, version 12.027-37-12-18
eCl@ss number, version 11.027-37-12-18
eCl@ss number, version 9.027-37-12-18
ETIM number, version 7.0EC001258
ETIM number, version 6.0EC001258
General data
StandardsEN IEC 60947-5-1
Housing materialshock-proof thermoplastic
Material of the pedalGlass-fibre, reinforced thermoplastic
Gross weight360g
Mechanical data
Mechanical lifetime, minimum1,000,000Operations
Mechanical data - Connection technique
Length of cable2m
Ambient conditions
Ambient temperature-10 ... +70 °C
Electrical data
Switching voltage, maximum250VAC
Switching current, maximum5A
Switching capacity, maximum1,250W
Switching principleSnap action
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-09-12, 02:41 a.m.