M. 441-11Y-M20
Item number:101170470

Product features
- Metal enclosure
- 2 Contacts
- 106 mm x 99 mm x 63 mm ( basic component)
- Suitable for heavy duty
Ordering data
Product type descriptionM. 441-11Y-M20
Article number (order number)101170470
EAN (European Article Number)4030661297750
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
Approvals - Standards
CertificatesCCC
General data
Working principlemechanical
Gross weight1,380g
General data - Features
Number of normally closed (NC)1
Number of normally open (NO)1
Mechanical data
Actuating elementRod lever without lever
Mechanical lifetime, minimum5,000,000Operations
Contact openingmax. 2 x 2.5 mm
Ambient conditions
Ambient temperature-40 ... +90 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui250 VAC
Rated impulse withstand voltage Uimp4kV
Electrical data
Thermal test current16A
Utilisation category AC-15230VAC
Switching element1 NO contact, 1 NC contacts
Switching principleSnap action
Bounce duration, maximum5ms
Switchover time, maximum35ms
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-07-31, 06:04 p.m.