M 630-11-5-C-E40
Item number:101080631

Product features
- temperature resistant version (up to 120°C)
- Soldering, plug or universal terminals
- Robust design
- Thermoplastic enclosure
Ordering data
Product type descriptionM 630-11-5-C-E40
Article number (order number)101080631
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
General data
StandardsEN IEC 60947-5-1
Housing materialGlass-fibre, reinforced thermoplastic
Material of the actuatorGlass-fibre, thermoplastic
Lever materialStainless steel
Gross weight13g
General data - Features
Number of normally closed (NC)1
Number of normally open (NO)1
Mechanical data
Actuating elementLever shape E
Roller materialGlass-fibre, reinforced thermoplastic
Mechanical lifetime, minimum30,000,000Operations
Contact opening0.9 mm
Actuating speed, minimum1mm/min
Note (Switchover time)Switchover time in accordance with actuating speed
Repeat accuracy of switching points0.05mm
Mechanical data - Connection technique
TerminationUniversal connection
Cable section, maximum1.5 mm²
Ambient conditions
IP Degree of protection of the enclosureIP40
IP Degree of protection of clips or terminalsIP00
Ambient temperature-30 ... +120 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui250 V
Rated impulse withstand voltage Uimp4kV
Degree of pollution2
Electrical data
Thermal test current10A
Utilisation category AC-15230VAC
Utilisation category AC-154A
Utilisation category DC-1360VDC
Switching elementChange-over contact with single break
Switching principleSnap action with self-cleaning contact
Bounce duration, maximum5ms
Maximum switching frequency10,000/h
Switchover time, maximum30ms
Material of the contacts, electricalSilver
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-10-05, 02:35 a.m.