M2C 461-22Y-M20
Item number:101175981

Product features
- 2 cable entries M 20 x 1.5
- Metal enclosure
- 118 mm x 155 mm x 64 mm ( basic component)
- With latching end position
- Actuator heads can be repositioned by 4 x 90°
- Change in actuating direction by repositioning actuator head
- Case-hardened lever
Ordering data
Product type descriptionM2C 461-22Y-M20
Article number (order number)101175981
EAN (European Article Number)4030661306049
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
Approvals - Standards
CertificatesDNV
General data
StandardsEN IEC 60947-5-1
Working principlemechanical
Housing materialGrey cast iron, galvanised
Housing coating materialpainted
Gross weight2,050g
General data - Features
Number of normally closed (NC)2
Number of normally open (NO)2
| Safety classification |
B10D Normally-closed contact (NC)2,000,000Operations
Mechanical data
Actuating elementFork lever
Mechanical lifetime, minimum5,000,000Operations
Contact openingmax. 2 x 2.5 mm
Actuating speed, minimum1mm/min
Actuating speed, maximum0.5m/s
Note (Actuating speed)Actuating speed with vertical actuating angle to switch axis
Mechanical data - Connection technique
TerminationScrew terminals M20 x 1.5
Cable section, minimum1.5 mm²
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Wire cross-section13AWG
Mechanical data - Dimensions
Length of sensor64mm
Width of sensor118mm
Height of sensor250mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-30 ... +90 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui250 VAC
Rated impulse withstand voltage Uimp4kV
Electrical data
Thermal test current16A
Utilisation category AC-15230VAC
Utilisation category AC-154A
Switching element2 NO contact, 2 NC contacts
Note (Switching element)with double break
Switching principleSnap action
Bounce duration, maximum5ms
Switchover time, maximum35ms
Material of the contacts, electricalSilver
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-07-20, 11:52 p.m.