Schmersal - The DNA of Safety

Direct Contact

  • (519) 307-7540
  • salescanada@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 Schmersal Canada, LTD

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
519-307-7540 or 1-877-889-8816 Hotline from 7:30 a.m. to 4:30 p.m. (EASTERN)
Product comparison
Canada (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. Automation technology
  2. Magnetic reed switch

Magnetic reed switch

SSB-R

SSB-R

  • •Magnetic track sensor box
  • •4 tracks, 2 optional for fine positioning
  • •optional fine positioning tracks with prewarning indication
  • •Maintenance-free signal storage and switching in case of power failure
  • •Wide angle LED track display
  • • Optional with second connector for signal distribution and track-related wire break monitoring
Go to category
BN 12

BN 12

  • •Non-contact principle
  • •Long life
  • •Metal enclosure
  • •Actuating distance up to 60 mm depending on actuating magnet and version
  • •Design Ø 10.7 mm
  • •with central mounting
  • •With pre-wired cable
Go to category
BN 20

BN 20

  • •Non-contact principle
  • •Long life
  • •104 mm x 52 mm x 47 mm
  • •Aluminium enlosure
  • •Actuating distance up to 50 mm depending on actuating magnet and version
  • •Screw connection
  • •Highly resistant to vibration
Go to category
BN 31/310

BN 31/310

  • •Non-contact principle
  • •1 Reed contakts
  • •Actuation from side
  • •Flat design
  • •Actuating surface and direction of actuation marked by switch symbol
  • •88 mm x 25 mm x 13 mm
  • •Thermoplastic enclosure
  • •Actuating distance up to 60 mm depending on actuating magnet and version
Go to category
BN 32

BN 32

  • •Non-contact principle
  • •1 Reed contakts
  • •Long life
  • •Actuating surface and direction of actuation marked by switch symbol
  • •85 mm x 26 mm x 24 mm
  • •Thermoplastic enclosure
  • •Actuating distance up to 55 mm depending on actuating magnet and version
  • •Spade connector
Go to category
BN 65

BN 65

  • •Non-contact principle
  • •Long life
  • •Actuating surface and direction of actuation marked by switch symbol
  • •Construction form Ø 13 mm
  • •Thermoplastic enclosure
  • •Actuating distance up to 60 mm depending on actuating magnet and version
  • •with central mounting
Go to category
BN 75

BN 75

  • •Non-contact principle
  • •1 Reed contakts
  • •Long life
  • •80 mm x 99,5 mm x 55 mm
  • •Float switch
  • •Thermoplastic enclosure
  • •Available with M12 plug-in connector and pre-wired cable
Go to category
BN 80

BN 80

  • •Non-contact principle
  • •1 Reed contakts
  • •Long life
  • •Flat design
  • •Actuating distance up to 60 mm depending on actuating magnet and version
  • •44 mm x 13 mm x 9 mm
  • •Thermoplastic enclosure
  • •Actuating surface marked by protrusion
Go to category
BN 85

BN 85

  • •Non-contact principle
  • •1 Reed contakts
  • •Long life
  • •Actuating distance up to 40 mm depending on actuating magnet and version
  • •40 mm x 35 mm x 16,5 mm
  • •Thermoplastic enclosure
  • •Reed-contact to clip-in, on-location assembly
Go to category
BN 85-5

BN 85-5

  • •Non-contact principle
  • •Long life
  • •LED switching conditions display
  • •connector
  • •Thermoplastic enclosure
  • •Reed-contact to clip-in, on-location assembly
Go to category
BN 120

BN 120

  • •Non-contact principle
  • •Long life
  • •Thermoplastic enclosure
  • •Actuating distance up to 60 mm depending on actuating magnet and version
  • •Design Ø 10.7 mm
  • •with central mounting
  • •With pre-wired cable
Go to category
BN 325

BN 325

  • •Non-contact principle
  • •1 Reed contakts
  • •Long life
  • •Actuating surface and direction of actuation marked by switch symbol
  • •85 mm x 26 mm x 24 mm
  • •Thermoplastic enclosure
  • •Spade connector
Go to category
BN 650

BN 650

  • •Non-contact principle
  • •Long life
  • •Construction form Ø 13 mm
  • •Thermoplastic enclosure
  • •Actuating distance up to 60 mm depending on actuating magnet and version
  • •with central mounting
Go to category
Actuator

Actuator

Go to category