MAH2-33A01
Item number:101210465

Product features
- Symmetrical mounting, can be bolted on either side
- Protection class IP69K
Ordering data
Product type descriptionMAH2-33A01
Article number (order number)101210465
EAN (European Article Number)4030661666419
eCl@ss number, version 12.027-37-13-02
eCl@ss number, version 11.027-37-13-02
eCl@ss number, version 9.027-37-13-02
ETIM number, version 7.0EC000041
ETIM number, version 6.0EC000041
General data
VersionsAdd-on module main switch 40 A
DesignNeutral contact module late make/early breake
Installation conditions (mechanical)Additional module for retrofitting for front installation main switch
Housing materialPlastic
Colour of the housingBlack
Gross weight30g
General data - Features
Number of main contacts1
Mechanical data
MountingScrews
Mechanical data - Connection technique
Cable section, minimum0.75 mm², flexible1 mm², rigid
Cable section, maximum6 mm², flexible10 mm², rigid
NoteAll indications including the conductor ferrules.
Wire cross-section8AWG
Tightening torque of electrical connection2.5Nm
Terminal (mechanical)Screw connection
Mechanical data - Dimensions
Length72mm
Width20mm
Height40mm
Ambient conditions
Ambient temperature+0 ... +80 °C
Ambient conditions - Insulation values
Rated impulse withstand voltage Uimp6kV
Electrical data
Thermal test current40A
Rated operating voltage690VAC
Required rated short-circuit current15,000A
Switching capacity, AC-311,000W
Switching capacity, AC-2315,000W
Switching principleSlow action
Scope of delivery
Note (scope of delivery, number and type)Mounting screws included in the delivery
Note
Note (General)Can be used for 40A main switches of the product series H200, series H233
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-10-29, 05:07 a.m.