MBGHAC311YE
Item number:103007922

Product features
- Emergency stop enclosure with yellow cover in accordance with the ANSI standard
- Emergency stop enclosure with protective collar
- 1 Cable entry M20
- Aluminium enlosure
- tailored to robust command devices
Please log in to see prices
Ordering data
Product type descriptionMBGHAC311YE
Article number (order number)103007922
EAN (European Article Number)4030661474472
eCl@ss number, version 12.027-37-12-05
eCl@ss number, version 11.027-37-12-05
eCl@ss number, version 9.027-37-12-05
ETIM number, version 7.0EC000200
ETIM number, version 6.0EC000200
General data
VersionsAssembly housing
Housing materialAluminium
Colour of the upper part of the enclosureRAL 1012 (yellow)
Colour of the bottom part of the enclosure Grey
Gross weight600g
General data - Features
Protective collar in housing cover Yes
Number of command positions1
Number of cable glands1
Mechanical data
Position of the cable glandat the front
Mechanical data - Connection technique
Cable entry1 x M20 x 1,5
Mechanical data - Dimensions
Width100mm
Height80mm
Depth100mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-25 ... +80 °C
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-08-11, 01:53 a.m.