MELDELEUCHTE G24 -M16
Item number:101150876
Archive

Product features
- red LED and green LED
- white lens (clear)
Ordering data
Product type descriptionMELDELEUCHTE G24 -M16
Article number (order number)101150876
EAN (European Article Number)4030661287935
eCl@ss number, version 12.027-37-12-11
eCl@ss number, version 11.027-37-12-11
eCl@ss number, version 9.027-37-12-11
ETIM number, version 7.0EC000223
ETIM number, version 6.0EC000223
General data
Colour of the domeWhite
Gross weight14g
General data - Features
Indicator lampYes
Number of cable wires3
Optical signalYes
Mechanical data
Tightening torque, maximum1.5Nm
Mechanical data - Connection technique
Length of cable0.2m
Wire cross-section0.34mm²
Wire cross-section22AWG
Mechanical data - Dimensions
Mounting height20mm
width across flats17BK
Diameter of the dome15mm
Diameter, metric ISO thread with pitch indicationM16 x 1.5
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-5 ... +70 °C
Electrical data
Rated operating voltage24VDC
Operating current20mA
Status indication
Colour of the LEDGreenRed
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-08-28, 05:02 a.m.