MOUNTING SET AZ 15/16 P
Item number:101150373

Please log in to see prices
Ordering data
Product type descriptionMOUNTING SET AZ 15/16 P
Article number (order number)101150373
EAN (European Article Number)4030661287782
eCl@ss number, version 12.027-27-26-92
eCl@ss number, version 11.027-27-26-92
eCl@ss number, version 9.027-27-26-92
ETIM number, version 7.0EC002594
ETIM number, version 6.0EC002594
General data
Gross weight240g
Mechanical data
Installation instructionsMounting parallel to safety guard
Scope of delivery
Scope of delivery of mounting materialCounter sunk screw M5 x 16 DIN 7991Mounting angle AZ 16Mounting plate AZ 16/AZM 161Roundhead screw M5 x 10 to ISO 7380Roundhead screw M5 x 16 to ISO 7380U-profile AZ 16Washer DIN 125-5.3
Note
Note (General)The mounting sets can only be used in conjunction with actuator AZ 15/16-B6.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-07-26, 05:13 a.m.