MOUNTING SET AZ 17 P
Item number:101150363

Please log in to see prices
Ordering data
Product type descriptionMOUNTING SET AZ 17 P
Article number (order number)101150363
EAN (European Article Number)4030661287744
eCl@ss number, version 12.027-27-26-92
eCl@ss number, version 11.027-27-26-92
eCl@ss number, version 9.027-27-26-92
ETIM number, version 7.0EC002594
ETIM number, version 6.0EC002594
General data
Gross weight115g
Mechanical data
Installation instructionsMounting parallel to safety guard
Scope of delivery
Scope of delivery of mounting materialMounting angle AZ 17Mounting plate AZ 17/AZM 170Roundhead screw M4 x 10 to ISO 7380Roundhead screw M4 x 30 to ISO 7380U-profile AZ 17Washer DIN 433-4.3
Note
Note (General)The mounting sets can only be used in conjunction with actuator AZ 17-B6.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-08-09, 02:17 a.m.