MOUNTING SET AZM 170 P
Item number:101150367

Please log in to see prices
Ordering data
Product type descriptionMOUNTING SET AZM 170 P
Article number (order number)101150367
EAN (European Article Number)4030661287751
eCl@ss number, version 12.027-27-26-92
eCl@ss number, version 11.027-27-26-92
eCl@ss number, version 9.027-27-26-92
ETIM number, version 7.0EC002594
ETIM number, version 6.0EC002594
General data
Gross weight210g
Mechanical data
Installation instructionsMounting parallel to safety guard
Scope of delivery
Scope of delivery of mounting materialMounting angle AZM 170Mounting plate AZ 17/AZM 170Roundhead screw M4 x 10 to ISO 7380Roundhead screw M4 x 30 to ISO 7380U-profile AZM 170Washer DIN 433-4.3
Note
Note (General)The mounting sets can only be used in conjunction with actuator AZM 170-B6.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-09-18, 03:03 a.m.