MP-AZM150-1
Item number:153046398

Product features
- Mounting plate for easy and quick assembly
- Metall, painted
Ordering data
Product type descriptionMP-AZM150-1
Article number (order number)153046398
eCl@ss number, version 12.027-27-26-92
eCl@ss number, version 11.027-27-26-92
eCl@ss number, version 9.027-27-26-92
ETIM number, version 7.0EC002594
ETIM number, version 6.0EC002594
General data
MaterialSteel
Colour of the productBlack
Gross weight273g
Mechanical data - Dimensions
Width40mm
Height155mm
Depth5mm
Scope of delivery
Scope of delivery of mounting material1 x Madenschraube M5 x 84 x Zylinderkopfschraube M5 x 454x Unterlegscheiben
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-08-20, 12:49 a.m.