MP-AZM40
Item number:103045324

Product features
- Mounting plate set for solenoid interlock AZM40 and actuator AZM40-B1
- Suitable for profile system widths of 20 mm, 30 mm, 45 mm, 50 mm and 60 mm
Please log in to see prices
Ordering data
Product type descriptionMP-AZM40
Article number (order number)103045324
EAN (European Article Number)4030661564807
eCl@ss number, version 12.027-27-26-92
eCl@ss number, version 11.027-27-26-92
eCl@ss number, version 9.027-27-26-92
ETIM number, version 7.0EC002594
ETIM number, version 6.0EC002594
General data
MaterialStainless steel
Colour of the productSilver
Gross weight283g
Mechanical data - Dimensions
Width40mm
Height80mm
Depth6mm
Scope of delivery
Scope of delivery of mounting material2x fix mounting plate
Note
Note (General)The universal mounting plate is suitable for profile system widths of 20 mm, 30 mm, 45 mm, 50 mm and 60 mm.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-09-10, 11:00 a.m.