MS-1038
Item number:101207757
Archive

Product features
- Kit with 4 mounting angles
- for SLC / SLG 420 - 425
Please log in to see prices
Ordering data
Product type descriptionMS-1038
Article number (order number)101207757
EAN (European Article Number)4030661628578
eCl@ss number, version 12.027-27-27-92
eCl@ss number, version 11.027-27-27-92
eCl@ss number, version 9.027-27-27-92
ETIM number, version 7.0EC002549
ETIM number, version 6.0EC002549
General data
Material of the mounting angleStainless steel
Gross weight200g
Mechanical data - Dimensions
Width40mm
Height52mm
Depth42mm
Scope of delivery
Scope of delivery of mounting material4x Mounting angle16x Screws
Accessory
Recommendation (product combination)SLCSLG 420 - 425
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-10-26, 09:14 a.m.