MS-1051
Item number:101207758
Archive

Product features
- The central fixation is an alternative fixation possibility to the side of the profile.
- mounting kit for central fixation
- for SLC / SLG 420 - 425
Please log in to see prices
Ordering data
Product type descriptionMS-1051
Article number (order number)101207758
eCl@ss number, version 12.027-27-27-92
eCl@ss number, version 11.027-27-27-92
eCl@ss number, version 9.027-27-27-92
ETIM number, version 7.0EC002549
ETIM number, version 6.0EC002549
General data
Material of the mounting angleSteel
Gross weight500g
Mechanical data - Dimensions
Width40mm
Height42mm
Depth38mm
Scope of delivery
Scope of delivery of mounting material2x Mounting angle4x Screws4x T-slot nuts
Accessory
Recommendation (product combination)SLCSLG 420 - 425
Note
Note (General)In case of higher mechanical loads (e.g. vibrations) combining the central mounting brackets is recommended.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-10-28, 03:15 a.m.