MS-AZM40-R
Item number:133056998

Product features
- Tamper-proof cover for AZM40
- AZM40 hinged on the right
Please log in to see prices
Ordering data
Product type descriptionMS-AZM40-R
Article number (order number)133056998
EAN (European Article Number)8905236108341
eCl@ss number, version 12.027-37-12-92
eCl@ss number, version 11.027-37-12-92
eCl@ss number, version 9.027-27-26-92
ETIM number, version 7.0EC000225
General data
DesignTamper protection cover
Installation conditions (mechanical)Screw mounting
Housing materialPlastic
Colour of the housingBlack
Gross weight29g
Mechanical data
MountingScrews
Mechanical data - Dimensions
Width40mm
Ambient conditions
Ambient temperature-25 ... +65 °C
Scope of delivery
Note (scope of delivery, number and type)Befestigungsschrauben nicht im Lieferumfang enthalten
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-08-06, 02:43 a.m.