MS-AZM400
Item number:103009179

Product features
- Mounting kit consisting of two mounting plates, four M6 countersunk screws and four M6 special nuts
- Simple fitting, especially on 40 mm profiles
- Mounting plates with elongated holes for optimal alignment
Please log in to see prices
Ordering data
Product type descriptionMS-AZM400
Article number (order number)103009179
EAN (European Article Number)4030661472706
eCl@ss number, version 12.027-27-26-92
eCl@ss number, version 11.027-27-26-92
eCl@ss number, version 9.027-27-26-92
ETIM number, version 7.0EC002594
ETIM number, version 6.0EC002594
General data
MaterialMetal film
Colour of the productSilver
Gross weight396g
Mechanical data - Dimensions
Width40mm
Height120mm
Depth5mm
Scope of delivery
Scope of delivery of mounting material2x fix mounting plate4x Nuts4x Screws
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-08-25, 12:11 a.m.