MSP 452-11/11Y-2186
Item number:101127983

Product features
- 2 cable entries
- additional nameplate with date of manufacture in the cover
- Metal enclosure
- 4 Contacts
- 118 mm x 174 mm x 64 mm
Please log in to see prices
Ordering data
Product type descriptionMSP 452-11/11Y-2186
Article number (order number)101127983
EAN (European Article Number)4030661031873
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
Approvals - Standards
CertificatesCCC
General data
StandardsEN IEC 60947-5-1
Working principlemechanical
Housing materialGrey cast iron, galvanised
Housing coating materialpainted
Gross weight1,700g
General data - Features
Number of normally closed (NC)2
Number of normally open (NO)2
Mechanical data
Mechanical lifetime, minimum3,000,000Operations
Contact opening2 x 0.5 mm
Actuating torque0.2Nm
Mechanical data - Connection technique
TerminationScrew terminals M20 x 1.5
Cable section, minimum1.5 mm²
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Wire cross-section12AWG
Mechanical data - Dimensions
Length of sensor64mm
Width of sensor118mm
Height of sensor174mm
Diameter of the Plunger10mm
Ambient conditions
IP Degree of protectionIP66
Ambient temperature-30 ... +90 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui250 VAC
Rated impulse withstand voltage Uimp4kV
Electrical data
Thermal test current6A
Utilisation category AC-15230VAC
Utilisation category AC-152.5A
Switching element1 NO contact, 1 NC contact / 1 NO contact, 1 NC contact
Switching principleSnap action
Bounce duration, maximum43,221ms
Switchover time, maximum10ms
Note
Note (General)By reversing the contacts, the spindle revolutions can be set between 4 and 55 revolutions The run-out towards each side is at least 5 revolutions.This rotating spindle limit switch with snap-action insert is only fit for use in normal to average operating conditions, e.g. for machine tools, cranes and conveyors. Protection class IP 65 to IEC/EN 60529.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-08-10, 04:33 p.m.