MZM 100 TARGET
Item number:101210642

Product features
- for the variable setting of the latching force
- gradually adjustable by steps of approx. 10 N within a range from approx. 30 N to 100 N
Please log in to see prices
Ordering data
Product type descriptionMZM 100 TARGET
Article number (order number)101210642
EAN (European Article Number)4030661392387
eCl@ss number, version 12.027-27-26-92
eCl@ss number, version 11.027-27-26-92
eCl@ss number, version 9.027-27-26-92
ETIM number, version 7.0EC002594
ETIM number, version 6.0EC002594
Note (Ordering data)The adjusting target must be ordered separately
General data
Gross weight15g
Mechanical data - Dimensions
Width26mm
Height38mm
Depth11.5mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-10-23, 03:16 a.m.