MZM 120-B1.1
Item number:101215712
Archive

Product features
- actuator free from play
- neutralisation of undesired noises
- Metal components with hygiene-compliant NEDOX® SF-2 coating
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionMZM 120-B1.1
Article number (order number)101215712
EAN (European Article Number)4030661419305
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-26-06
eCl@ss number, version 9.027-27-26-06
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Active areaNEDOX®
Material of the actuatorPlastic
Gross weight150g
Mechanical data
Actuatorstraight
Mechanical data - Dimensions
Length of the actuator24mm
Width of the actuator40mm
Height of the actuator160mm
Scope of delivery
Scope of deliveryThe safety switch / solenoid interlock and the actuator unit must be ordered separately.: The safety switch / solenoid interlock and the actuator unit must be ordered separately.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-07-27, 03:16 a.m.