NBG633
Item number:101180083

Product features
- Stainless steel enclosure
- for rough ambient conditions
- Protection class IP69K
- Rear mounting
Please log in to see prices
Ordering data
Product type descriptionNBG633
Article number (order number)101180083
EAN (European Article Number)4250116201723
eCl@ss number, version 12.027-37-12-05
eCl@ss number, version 11.027-37-12-05
eCl@ss number, version 9.027-37-12-05
ETIM number, version 7.0EC000200
ETIM number, version 6.0EC000200
General data
DesignAssembly housing
Housing materialStainless steel (V4A)
Colour of the upper part of the enclosureSilver
Colour of the sealingGrey
Gross weight1,250g
General data - Features
Earth connectionYes
Number of command positions3
Number of cable glands1
Mechanical data
Position of the cable glandon the back
Mountingwith M6x12 threaded holes on the back
Type of the fixing screws4x M6
Mechanical data - Connection technique
Cable entry1 x M20 x 1,5
Diameter of the cable gland20.3mm
Mechanical data - Dimensions
Length204mm
Width110mm
Height88mm
Spacing60 x 154mm
Middle spacing of drilled holes60mm
Ambient conditions
IP Degree of protectionIP67IP69K
Ambient temperature-25 ... +80 °C
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-09-02, 10:47 p.m.