NBGLC33.1/NSK
Item number:103032713

Product features
- Suitable for EMERGENCY-OFF
- hygienic design
- blue, visible sealing elements
- Protection class IP69K
- No additional mounting accessories such as spacers required thanks to flange seal under the enclosure
Ordering data
Product type descriptionNBGLC33.1/NSK
Article number (order number)103032713
EAN (European Article Number)4030661531892
eCl@ss number, version 12.027-37-12-05
eCl@ss number, version 11.027-37-12-05
eCl@ss number, version 9.027-37-12-05
ETIM number, version 7.0EC000200
ETIM number, version 6.0EC000200
General data
DesignAssembly housing
Installation conditions (mechanical)all surfaces min 3° to the horizontal
Housing materialStainless steel (V2A)
Colour of the upper part of the enclosureSilver
Colour of the bottom part of the enclosure Silver
Colour of the sealingBlue
Gross weight1,265g
General data - Features
Vorbereitet für Montage eines SchutzkragensYes
Earth connectionYes
Number of command positions3
Number of cable glands1
Anti-torsion protectionYes
Mechanical data
Position of the cable glandbottom
Type of the fixing screws6x M5
Type of the screw headFlat head screw
Tightening torque of the fixing screws2Nm
Tightening torque of the fastening screws for the housing cover1.3Nm
Mechanical data - Connection technique
Cable entry1 x M20 x 1,5
Diameter of the cable gland20.1mm
Mechanical data - Dimensions
Length195mm
Width100mm
Height94mm
Mounting diameter22.5mm
Spacing54 X 75mm
Ambient conditions
IP Degree of protectionIP67IP69K
Ambient temperature-25 ... +80 °C
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-09-06, 02:06 p.m.