NDP-70
Item number:101170003

Product features
- Emergency stop sign stainless steel diameter 70mm
- hygienic design
- Protection class IP69K
Please log in to see prices
Ordering data
Product type descriptionNDP-70
Article number (order number)101170003
EAN (European Article Number)4250116200160
eCl@ss number, version 12.027-37-12-12
eCl@ss number, version 11.027-37-12-12
eCl@ss number, version 9.027-37-12-12
ETIM number, version 7.0EC001038
ETIM number, version 6.0EC001038
General data
VersionsYellow plate for emergency stop
Installation conditions (mechanical)Self adhesive
Housing materialStainless steel
Colour of the marking plateYellow
Gross weight19g
Mechanical data - Dimensions
Diameter70mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-07-01, 07:07 a.m.