NSK2/V4A
Item number:103061693

Product features
- for pushbuttons and illuminated pushbuttons
- Protection class IP69K
- Mounting hole 22.3 mm
Ordering data
Product type descriptionNSK2/V4A
Article number (order number)103061693
EAN (European Article Number)4030661675732
eCl@ss number, version 12.027-37-12-25
eCl@ss number, version 11.027-37-12-25
eCl@ss number, version 9.027-37-12-25
ETIM number, version 7.0EC000624
ETIM number, version 6.0EC000624
General data
VersionsEmergency stop protective collar
Installation conditions (mechanical)arbitrarily
Material of the bracketStainless steel (V4A)
Colour of the bracketSilver
Gross weight100g
Mechanical data
Mountingrear-side mounting holes
Type of the fixing screws2x M5
Mechanical data - Dimensions
Length52mm
Width76mm
Height40mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-07-23, 07:34 a.m.