NSK/V4A
Item number:101184688

Product features
- for pushbuttons and illuminated pushbuttons
- hygienic design
- Protection class IP69K
- Mounting hole 22.3 mm
Please log in to see prices
Ordering data
Product type descriptionNSK/V4A
Article number (order number)101184688
EAN (European Article Number)4030661482224
eCl@ss number, version 12.027-37-12-25
eCl@ss number, version 11.027-37-12-25
eCl@ss number, version 9.027-37-12-25
ETIM number, version 7.0EC000624
ETIM number, version 6.0EC000624
General data
VersionsEmergency stop protective collar
Designwithout yellow shield
Installation conditions (mechanical)arbitrarily
Material of the bracketStainless steel (V4A)
Colour of the bracketSilver
Gross weight100g
Mechanical data
Mountingrear-side mounting holes
Type of the fixing screws3x M6
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-07-12, 06:49 p.m.