NZSO-V4A
Item number:101183192

Product features
- Protection class IP69K
Please log in to see prices
Ordering data
Product type descriptionNZSO-V4A
Article number (order number)101183192
EAN (European Article Number)4030661484518
eCl@ss number, version 12.027-37-12-25
eCl@ss number, version 11.027-37-12-25
eCl@ss number, version 9.027-37-12-25
ETIM number, version 7.0EC000624
ETIM number, version 6.0EC000624
General data
Versionsmarking plate
DesignSmall
Installation conditions (mechanical)Self adhesive
Housing materialStainless steel
Colour of the housingSilver
Gross weight22g
Mechanical data - Dimensions
Length56.5mm
Width44.4mm
Height0.2mm
Diameter for the Installation diameter22.3mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-10-25, 10:43 a.m.