Schmersal - The DNA of Safety

Direct Contact

  • (519) 307-7540
  • salescanada@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 Schmersal Canada, LTD

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
519-307-7540 or 1-877-889-8816 Hotline from 7:30 a.m. to 4:30 p.m. (EASTERN)
Product comparison
Canada (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. Safe signal processing
  2. Output extensions

Output extensions

SRB402EM

SRB402EM

  • •Expander module for contact expansion
  • •4 safety contacts, STOP 0
  • •2 Signalling outputs
Go to category
SRB-E-402EM

SRB-E-402EM

  • •Expander module for contact expansion
  • •4 safety contacts, STOP 0
  • •2 Signalling outputs
  • •Plug-in screw terminals with coding
Go to category
SRB-E-602EM

SRB-E-602EM

  • •Expander module for contact expansion
  • •1 x 6 safety contacts, STOP 0 or 2 x 3 safety contacts, STOP 0
  • •2 Signalling outputs
  • •Plug-in screw terminals with coding
Go to category

OUTPUT EXTENSIONS: SRB SERIES

The safety relay modules in the PROTECT SRB series safely evaluate switching signals from E-STOP buttons, safety and position switches, guard locking devices and other signalling devices. A major advantage of the SRB modules is their universality: they are compatible with safety switching devices from all manufacturers and monitor their signals. The output extensions of the SRB series from Schmersal are used for the safe evaluation of E-STOP circuits according to category 0 and 1 in accordance with EN 60204-1. There are also versions without drop-out delay for duplicating contacts that fulfil category 0 according to EN 60204-1.

OUTPUT EXTENSIONS SRB: STRUCTURE AND MODE OF ACTION

The output extensions, which are equipped with an adjustable drop-out delay, fulfil category 1 in accordance with EN 60204-1 and are used, for example, for the safe shutdown of frequency-controlled drives. Depending on the external wiring, the protective device can be protected up to category 4 in accordance with EN ISO 13849-1. The extensions work with conventional relay technology and are internally redundant. They also contain safety relays with positively driven monitored contacts. The enable paths are formed by relays connected in series. In addition, the output extensions are equipped with LEDs that indicate different operating statuses to the user.

OUTLET EXTENSIONS SRB AND OTHER VARIANTS AT SCHMERSAL

Schmersal offers various versions of the SRB series output extensions in its extensive range. The SRB401EM series is available in two versions for rated operating voltages of 115 or 230 volts and each is equipped with a signalling output. The SRB402EM model, on the other hand, has two signalling outputs. The PROTECT SRB programme also includes input extensions and safety relay modules with intrinsically safe monitoring circuits. The latter are suitable for use with switchgear in potentially explosive atmospheres. In its comprehensive online catalogue, the Schmersal Group offers further information on all aspects of safe signal processing.