Schmersal - The DNA of Safety

Direct Contact

  • (519) 307-7540
  • salescanada@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 Schmersal Canada, LTD

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
519-307-7540 or 1-877-889-8816 Hotline from 7:30 a.m. to 4:30 p.m. (EASTERN)
Product comparison
Canada (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. Safety controllers
  2. PROTECT SELECT

PROTECT SELECT

PROTECT SELECT

PROTECT SELECT

  • •Simple and flexible parameter setting
  • •No programming skills required
  • •18 safe inputs for the redundant inquiry of all common safety sensors
  • •4 safety semi-conductor outputs
  • •2 safety relay outputs
  • •4 optional signalling outputs
  • •Replaces up to 8 safety-monitoring modules up to PL e / SIL 3
  • •Error and status messages in plain text
  • •Multilingual menu navigation via colour display
Go to category
Safety-monitoring modules

Safety-monitoring modules

Go to category

PROTECT SELECT COMPACT SAFETY CONTROLLER WITH PROGRAMME SELECTION FUNCTIONS

The PROTECT SELECT compact safety controller with programme selection functions is a multifunctional module that is used to configure a protective device. The designer also has the option of integrating these into various machine functions. The four different basic programmes available can be conveniently adapted to the application via menu navigation and plain text display - no programming knowledge is required.

NUMEROUS FUNCTIONS OF THE PROTECT SELECT COMPACT SAFETY CONTROLLER WITH PROGRAMME SELECTION FUNCTIONS

The simple handling of this safety control system enables, for example, the individual setting of drop-out delay and debounce times. Various parameters such as cross-circuit monitoring can also be configured as required. A fact that the PROTECT SELECT control units have over safety relay modules. The user benefits from useful functions in all application programmes, such as:

  • Connection of up to six dual-channel safety switching devices (with or without potential) up to PL e / SIL 3
  • Adjustable safe semiconductor or relay outputs with STOP 0 or STOP 1
  • Safe analogue monitoring of process variables such as temperature
  • Fault diagnosis with clear text display
  • Free assignment of feedback circuit (EDM), start-up tests, auto start, manual start and discrepancy monitoring
  • Input filter for safety devices with contact bounce
  • Short-circuit recognition by using the test pulse outputs

Depending on the application, the PROTECT SELECT compact safety control unit with programme selection functions can be used with four different settings. Programme 1 (a safety area with operating mode selection / enabling switch), for example, offers the option of connecting up to four two-channel safety switching devices. Overriding is carried out with the aid of operating mode selection and enabling switches. Further information on the settings ‘Two safety zones’ (programme 2), ‘One safety zone with up to six safety switching devices’ (programme 3) and ‘One safety zone with safe bridging (muting)’ (programme 4) is available in our catalogue, which can be downloaded from our website.