PROTECT-SELECT-SK
Item number:101218030
Archive

Product features
- Simple and flexible parameter setting
- No programming skills required
- 18 safe inputs for the redundant inquiry of all common safety sensors
- 4 safety semi-conductor outputs
- 2 safety relay outputs
- 4 optional signalling outputs
- Replaces up to 8 safety-monitoring modules up to PL e / SIL 3
- Error and status messages in plain text
- Multilingual menu navigation via colour display
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionPROTECT-SELECT-SK
Article number (order number)101218030
EAN (European Article Number)4030661445397
eCl@ss number, version 12.027-37-18-19
eCl@ss number, version 11.027-37-18-19
eCl@ss number, version 9.027-37-18-19
ETIM number, version 7.0EC001449
ETIM number, version 6.0EC001449
Approvals - Standards
CertificatesCCCcULusTÜV
General data
StandardsEN IEC 60204-1EN IEC 60947-1EN IEC 60947-5-1EN IEC 60947-5-3EN IEC 60947-5-5EN IEC 61508EN IEC 62061EN ISO 13849-1
Climatic stressEN 60068-2-1EN 60068-2-2EN 61496
Housing materialPolyamide / V0
Gross weight300g
General data - Features
Short circuit detectionYes
Wire breakage detection Yes
Cross-circuit detectionYes
Removable TerminalsYes
Start inputYes
Feedback circuit
Yes
Automatic reset functionYes
Reset edge detectionYes
Start-up testYes
Earth connection detectionYes
Integral system diagnostics, statusYes
Integrated Display, Supply VoltageYes
Number of pulse outputs (test pulse output)3
Number of relay outputs (1-channel)2
Number of fail-safe analogue inputs 2
Number of digital fail-safe inputs 14
Number of digital fail-safe in-/outputs4
Number of fail-safe digital outputs4
Number of signalling outputs4
| Safety classification |
StandardsEN IEC 60947-5-1EN IEC 61508EN IEC 62061EN ISO 13849-1
Performance Level, up toe
Category4
Diagnostic Coverage (DC) Level99%
PFH value1.78 x 10⁻⁸/h
Safety Integrity Level (SIL), suitable for applications in3
Mission time20Year(s)
Common Cause Failure (CCF), minimum65
Hardware fault tolerance (HFT)1
Demand ratehigh or continuous
Safe Failure Fraction (SFF), minimum90
| Safety classification - Relay outputs |
Performance Level, up toe
Category4
NoticeValid for dual channel and 60% relay load
Safety Integrity Level (SIL), suitable for applications in3
| Safety classification - Safety inputs 2-channels |
Performance Level, up toe
Category4
Safety Integrity Level (SIL), suitable for applications in3
| Safety classification - Safety inputs 1-channel |
Performance Level, up tod
Category2
Safety Integrity Level (SIL), suitable for applications in2
| Safety classification - Safety outputs 1-channel |
Performance Level, up tod
Category2
Safety Integrity Level (SIL), suitable for applications in2
| Safety classification - Safety outputs 2-channels |
Performance Level, up toe
Category4
Safety Integrity Level (SIL), suitable for applications in3
Mechanical data
Mechanical lifetime, minimum10,000,000Operations
MountingSnaps onto standard DIN rail to EN 60715
Mechanical data - Connection technique
Terminal designationsIEC 61131-2IEC/EN 60947-1
Terminationrigid or flexible
Cable section, minimum0.25 mm²
Cable section, maximum2.5 mm²
Tightening torque of Clips0.6Nm
Terminal (mechanical)Removable screw terminals
Mechanical data - Dimensions
Width52.5mm
Height100mm
Depth118mm
Ambient conditions
IP Degree of protectionIP20
IP Degree of protection of the installation spaceIP54
Ambient temperature-25 ... +55 °C
Storage and transport temperature-25 ... +75 °C
Relative humidity, minimum15%
Relative humidity, maximum90%
Note (Relative humidity)non-condensing
Resistance to vibrations10 … 57 Hz, amplitude 0.75 mm
Restistance to shock30 g / 11 ms
Ambient conditions - Insulation values
Overvoltage categoryIII
Degree of pollution2
Electrical data
Operating voltage12 VDC -10 % / +10 %
Current consumption at 24V, maximum500mA
No-load supply current I0, typical500mA
Rated operating voltage12VDC
Required rated short-circuit current1,000A
Electrical fuse rating, maximum3A
Note (Electrical data, Fuse rating)slow blow
Switching frequency, maximum0.1Hz
Material of the contacts, electricalTin
Electrical data - Safety digital inputs
Switching thresholds-3 V … 2 V (LOW)18 V … 28.8 V
Current consumption at 24 V6mA
Electrical data - Safety digital outputs
Rated operating current (safety outputs)700mA
Design of control elementsshort-circuit proof, p-type (Q2 und Q3)short-circuit proof, p-type / n-type (Q0/0N and Q1/1N)
Leakage current Ir, maximum2mA
Electrical data - Safe relay outputs
Voltage, Utilisation category AC-1250VAC
Current, Utilisation category AC-14A
Voltage, Utilisation category DC-124VDC
Current, Utilisation category DC-14A
Voltage, Utilisation category AC-15230VAC
Current, Utilisation category AC-153A
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-134A
Electrical data - Diagnostic outputs
Operating current100mA
Design of control elementsLimited short-circuit protection, p-type
Electrical data - Electromagnetic compatibility (EMC)
EMC ratingEMC-Directive
Other data
Note (applications)Emergency-Stop buttonGuard systemPull-wire emergency stop switchesSafety light curtainSafety sensor
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-10-23, 06:19 a.m.