PS-J301
Item number:103031876

Product features
- with stainless steel rod
- Lever angle adjustable in 15° steps
- only for positioning tasks
- Simple and quick to adjust the control elements by 45°.
Ordering data
Product type descriptionPS-J301
Article number (order number)103031876
EAN (European Article Number)4030661528649
eCl@ss number, version 12.027-27-06-12
eCl@ss number, version 11.027-27-06-12
eCl@ss number, version 9.027-27-06-12
ETIM number, version 7.0EC001483
ETIM number, version 6.0EC001483
General data
Actuator type to EN 50041D
Lever materialPlastic
Material of the rodStainless steel
Gross weight108g
General data - Features
Modular designYes
Mechanical data
Actuation speed for slow action, maximum1m/s
Actuation speed for snap action, maximum1m/s
Actuation speed for slow action, minimum60mm/min
Actuation speed for snap action, minimum10mm/min
Mechanical data - Dimensions
Length214.5mm
Width26mm
Height41.6mm
Diameter of the Rod6mm
Length of the lever200mm
Ambient conditions
Ambient temperature-30 ... +80 °C
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-10-27, 01:49 p.m.