PS-N301
Item number:103031872

Product features
- Stainless steel roller Ø 20 mm
- Lever angle adjustable in 15° steps
- length adjustable in 2 mm steps
- High load and corrosion resistance for harsh industrial applications
- Simple and quick to adjust the control elements by 45°.
Ordering data
Product type descriptionPS-N301
Article number (order number)103031872
EAN (European Article Number)4030661528601
eCl@ss number, version 12.027-27-06-12
eCl@ss number, version 11.027-27-06-12
eCl@ss number, version 9.027-27-06-12
ETIM number, version 7.0EC001483
ETIM number, version 6.0EC001483
General data
Actuator type to EN 50041A
Lever materialStainless steel
Gross weight87g
General data - Features
Safety functionsYes
Modular designYes
Mechanical data
Roller materialStainless steel (V2A)
Actuation speed for slow action, maximum1m/s
Actuation speed for snap action, maximum1m/s
Actuation speed for slow action, minimum60mm/min
Actuation speed for snap action, minimum10mm/min
Mechanical data - Dimensions
Length100.5mm
Width26mm
Height53.2mm
Width of Castor8.5mm
Diameter of Castor20mm
Length of the lever66mm
Ambient conditions
Ambient temperature-30 ... +80 °C
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-09-30, 10:09 p.m.