PS-N306
Item number:103059526

Product features
- with rubber roller 50 mm diameter
- Lever angle adjustable in 15° steps
- length adjustable in 2 mm steps
- Damped and low-noise operation with uneven actuators
- Simple and quick to adjust the control elements by 45°.
Ordering data
Product type descriptionPS-N306
Article number (order number)103059526
EAN (European Article Number)4030661664781
eCl@ss number, version 12.027-27-06-12
eCl@ss number, version 11.027-27-06-12
eCl@ss number, version 9.027-27-06-12
ETIM number, version 7.0EC001483
ETIM number, version 6.0EC001483
General data
Actuator type to EN 50041A
Lever materialStainless steel
Gross weight97g
General data - Features
Safety functionsYes
Modular designYes
Mechanical data
Roller materialrubber
Actuation speed for slow action, maximum1m/s
Actuation speed for snap action, maximum1m/s
Actuation speed for slow action, minimum60mm/min
Actuation speed for snap action, minimum10mm/min
Mechanical data - Dimensions
Length107.5mm
Width50mm
Height59.8mm
Width of Castor11.5mm
Diameter of Castor50mm
Length of the lever58mm
Ambient conditions
Ambient temperature-30 ... +80 °C
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-11-03, 10:36 p.m.