PS-R220
Item number:103059593

Product features
- plastic roller Ø 9,5 mm
- Quiet, low-friction operation for light to medium loads
- Ø M18
- Simple and quick to adjust the control elements by 45°.
Ordering data
Product type descriptionPS-R220
Article number (order number)103059593
EAN (European Article Number)4030661665023
eCl@ss number, version 12.027-27-06-12
eCl@ss number, version 11.027-27-06-12
eCl@ss number, version 9.027-27-06-12
ETIM number, version 7.0EC001483
ETIM number, version 6.0EC001483
General data
Actuator type to EN 50047C
Lever materialPlastic
General data - Features
Safety functionsYes
Modular designYes
Mechanical data
Roller materialPlastic
Actuation speed for slow action, maximum1m/s
Actuation speed for snap action, maximum1m/s
Actuation speed for slow action, minimum60mm/min
Actuation speed for snap action, minimum10mm/min
Mechanical data - Dimensions
Length47.6mm
Diameter total18mm
ISO thread of the sensorM18x1
Width of Castor3.5mm
Diameter of Castor9.5mm
Ambient conditions
Ambient temperature-30 ... +80 °C
Scope of delivery
Scope of delivery of mounting material2x Mounting accessories Nuts M 18 x 1
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-08-18, 10:48 a.m.