PS116 plunger S200
- Thermoplastic enclosure
- Symmetric enclosure
- Protection class IP66, IP67
Go to category
PS116 roller plunger R200
- plastic roller Ø 9,5 mm
- Thermoplastic enclosure
- Symmetric enclosure
- Protection class IP66, IP67
Go to category
PS116 roller plunger R201
- Stainless steel roller Ø 9,5 mm
- Symmetric enclosure
- Protection class IP66, IP67
- Thermoplastic enclosure
Go to category
PS116 roller plunger R202
- brass roller Ø 9,5 mm
- Symmetric enclosure
- Protection class IP66, IP67
- Thermoplastic enclosure
Go to category
PS116 offset roller lever K200
- Thermoplastic enclosure
- Symmetric enclosure
- Protection class IP66, IP67
- Actuator heads can be repositioned by 8 x 45°
Go to category
PS116 offset roller lever K210
- Thermoplastic enclosure
- Symmetric enclosure
- Protection class IP66, IP67
- Actuator heads can be repositioned by 8 x 45°
Go to category
PS116 angle roller lever K230
- Thermoplastic enclosure
- Symmetric enclosure
- Protection class IP66, IP67
- Actuator heads can be repositioned by 8 x 45°
Go to category
PS116 angle roller lever K240
- Thermoplastic enclosure
- Symmetric enclosure
- Protection class IP66, IP67
- Actuator heads can be repositioned by 8 x 45°
Go to category
PS116 angle roller lever K250
- Thermoplastic enclosure
- Symmetric enclosure
- Protection class IP66, IP67
- Actuator heads can be repositioned by 8 x 45°
Go to category
PS116 roller lever H200
- Thermoplastic enclosure
- Symmetric enclosure
- Lever angle adjustable in 15° steps
- Protection class IP66, IP67
- Actuator heads can be repositioned by 8 x 45°
Go to category
PS116 roller lever H201
- with stainless steel roll
- Lever angle adjustable in 15° steps
- Actuator heads can be repositioned by 8 x 45°
Go to category
PS116 roller lever H202
- brass roller Ø 16 mm
- Lever angle adjustable in 15° steps
- Actuator heads can be repositioned by 8 x 45°
Go to category
PS116 roller lever N200
- Thermoplastic enclosure
- With plastic roller
- length adjustable in 2 mm steps
- Lever angle adjustable in 15° steps
- Actuator heads can be repositioned by 8 x 45°
Go to category
PS116 roller lever N201
- with stainless steel roll
- length adjustable in 2 mm steps
- Lever angle adjustable in 15° steps
- Actuator heads can be repositioned by 8 x 45°
Go to category
PS116 roller lever N202
- with brass roller
- length adjustable in 2 mm steps
- Lever angle adjustable in 15° steps
- Actuator heads can be repositioned by 8 x 45°
Go to category
PS116 rod lever J200
- only for positioning tasks
- Thermoplastic enclosure
- Symmetric enclosure
- Lever angle adjustable in 15° steps
- Protection class IP66, IP67
- Actuator heads can be repositioned by 8 x 45°
- Design to EN 50047
Go to category
PS116 rod lever J203
- only for positioning tasks
- Thermoplastic enclosure
- Symmetric enclosure
- Lever angle adjustable in 15° steps
- Protection class IP66, IP67
- Actuator heads can be repositioned by 8 x 45°
- Design to EN 50047
Go to category