Schmersal - The DNA of Safety

Direct Contact

  • (519) 307-7540
  • salescanada@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 Schmersal Canada, LTD

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
519-307-7540 or 1-877-889-8816 Hotline from 7:30 a.m. to 4:30 p.m. (EASTERN)
Product comparison
Canada (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. Position switches
  2. PS316

PS316

PS316 plunger S200

PS316 plunger S200

  • •thermoplastic enclosure with foldable latching cover
  • •Simple and quick to adjust the control elements by 45°.
  • •Design to EN 50041
Go to category
PS316 plunger S300

PS316 plunger S300

  • •thermoplastic enclosure with foldable latching cover
  • •Simple and quick to adjust the control elements by 45°.
  • •Design to EN 50041
  • •LED version available
Go to category
PS316 roller plunger R300

PS316 roller plunger R300

  • •thermoplastic enclosure with foldable latching cover
  • •Simple and quick to adjust the control elements by 45°.
  • •Design to EN 50041
  • •LED version available
Go to category
PS316 roller plunger R302

PS316 roller plunger R302

  • •with brass roller
  • •thermoplastic enclosure with foldable latching cover
  • •Simple and quick to adjust the control elements by 45°.
  • •Design to EN 50041
  • •LED version available
Go to category
PS316 offset roller lever K360

PS316 offset roller lever K360

  • •thermoplastic enclosure with foldable latching cover
  • •Simple and quick to adjust the control elements by 45°.
  • •Design to EN 50041
  • •LED version available
Go to category
PS316 offset roller lever K370

PS316 offset roller lever K370

  • •thermoplastic enclosure with foldable latching cover
  • •Simple and quick to adjust the control elements by 45°.
  • •Design to EN 50041
  • •LED version available
Go to category
PS316 roller lever H300

PS316 roller lever H300

  • •thermoplastic enclosure with foldable latching cover
  • •Simple and quick to adjust the control elements by 45°.
  • •Design to EN 50041
  • •LED version available
Go to category
PS316 roller lever H310

PS316 roller lever H310

  • •thermoplastic enclosure with foldable latching cover
  • •Simple and quick to adjust the control elements by 45°.
  • •Design to EN 50041
  • •LED version available
Go to category
PS316 Rollenschwenkhebel N301

PS316 Rollenschwenkhebel N301

  • •thermoplastic enclosure with foldable latching cover
  • •Simple and quick to adjust the control elements by 45°.
  • •Design to EN 50041
  • •Lever angle adjustable in 15° steps
  • •length adjustable in 2 mm steps
  • •LED version available
Go to category
PS316 roller lever H326

PS316 roller lever H326

  • •with rubber roller 50 mm diameter
  • •thermoplastic enclosure with foldable latching cover
  • •Simple and quick to adjust the control elements by 45°.
  • •Design to EN 50041
Go to category
PS316 roller lever H330

PS316 roller lever H330

  • •thermoplastic enclosure with foldable latching cover
  • •Simple and quick to adjust the control elements by 45°.
  • •Design to EN 50041
Go to category
PS316 roller lever N300

PS316 roller lever N300

  • •thermoplastic enclosure with foldable latching cover
  • •Simple and quick to adjust the control elements by 45°.
  • •Design to EN 50041
  • •Lever angle adjustable in 15° steps
  • •length adjustable in 2 mm steps
  • •LED version available
Go to category
PS316 roller lever N306

PS316 roller lever N306

  • •with rubber roller 50 mm diameter
  • •thermoplastic enclosure with foldable latching cover
  • •Simple and quick to adjust the control elements by 45°.
  • •Design to EN 50041
  • •Lever angle adjustable in 15° steps
  • •length adjustable in 2 mm steps
  • •LED version available
Go to category
PS316 roller lever N308

PS316 roller lever N308

  • •thermoplastic enclosure with foldable latching cover
  • •Simple and quick to adjust the control elements by 45°.
  • •Design to EN 50041
  • •Lever angle adjustable in 15° steps
  • •length adjustable in 2 mm steps
  • •LED version available
Go to category
PS316 roller lever N360

PS316 roller lever N360

  • •thermoplastic enclosure with foldable latching cover
  • •Simple and quick to adjust the control elements by 45°.
  • •Design to EN 50041
  • •Lever angle adjustable in 15° steps
  • •length adjustable in 2 mm steps
  • •LED version available
Go to category
PS316 roller lever N370

PS316 roller lever N370

  • •thermoplastic enclosure with foldable latching cover
  • •Simple and quick to adjust the control elements by 45°.
  • •Design to EN 50041
  • •Lever angle adjustable in 15° steps
  • •length adjustable in 2 mm steps
  • •LED version available
Go to category
PS316 rod lever J300

PS316 rod lever J300

  • •thermoplastic enclosure with foldable latching cover
  • •Simple and quick to adjust the control elements by 45°.
  • •Design to EN 50041
  • •Lever angle adjustable in 15° steps
  • •length adjustable in 2 mm steps
  • •LED version available
Go to category