PSC1-A-90-PROG-CABLE
Item number:103008480
Archive

Product features
- USB programming cable for programming and/or diagnosing the PSC1 control systems
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionPSC1-A-90-PROG-CABLE
Article number (order number)103008480
EAN (European Article Number)4030661454863
eCl@ss number, version 12.027-24-22-20
eCl@ss number, version 11.027-24-22-20
eCl@ss number, version 9.027-24-22-20
ETIM number, version 7.0EC000237
ETIM number, version 6.0EC000237
General data
Gross weight250g
Ambient conditions
IP Degree of protectionIP20
Scope of delivery
Scope of deliveryInterface converter
- USB connection cable, USB A-B type, for connecting the converter to the PC
- Serial interface cable with 2x RJ10 connectors for connecting the converter to the module
- USB connection cable, USB A-B type, for connecting the converter to the PC
- Serial interface cable with 2x RJ10 connectors for connecting the converter to the module
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-08-07, 06:09 a.m.