RDAN6
Item number:101188331

Ordering data
Product type descriptionRDAN6
Article number (order number)101188331
EAN (European Article Number)4030661487328
eCl@ss number, version 12.027-37-12-13
eCl@ss number, version 11.027-37-12-13
eCl@ss number, version 9.027-37-12-13
ETIM number, version 7.0EC000222
ETIM number, version 6.0EC000222
General data
VersionsRotary drive for Potentiometer
DesignRound
Installation conditions (mechanical)arbitrarily
Sealing typeLip gasketsMembrane
Material of the front ringAluminium
Material of the potentiometer socketBrass, nickel-plated / stainless steel
Material of the rotary buttonABS
Colour of the front ringSilver
Colour of the rotary buttonGrey
Gross weight50g
General data - Features
Front plate mountingYes
Mounting flangeYes
Fully insulated Yes
Mechanical data
Actuating force0.2N
Mountingmounting flange
Tightening torque of the screw0.6Nm
Mechanical data - Dimensions
Height31mm
Mounting depth63mm
Diameter of the rotary button19mm
Diameter of the front ring39.5mm
Mounting diameter22.3mm
Bore of the potentiometer socket30 … 40 mm
Diameter of shaft, maximum6mm
Thickness, of the front panel, minimum1.5mm
Thickness of the front panel, maximum6mm
Spacing50 x 60mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature+0 ... +80 °C
Resistance to vibrations5 g
Restistance to shock<50 g (EN 60068-2-27)
Electrical data
Switching frequency of the command device, maximum1,000/h
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-11-06, 06:33 a.m.