RDLMGB
Item number:101188169

Product features
- Illuminated pushbutton with membrane
- Mounting hole 22.3 mm
- Protection class IP65
- Aluminium enlosure
Ordering data
Product type descriptionRDLMGB
Article number (order number)101188169
EAN (European Article Number)4030661604084
eCl@ss number, version 12.027-37-12-11
eCl@ss number, version 11.027-37-12-11
eCl@ss number, version 9.027-37-12-11
ETIM number, version 7.0EC000223
ETIM number, version 6.0EC000223
General data
StandardsEN IEC 60947-1EN IEC 60947-5-1
VersionsFront plate mountingIlluminated pushbutton
DesignRoundTactile
Installation conditions (mechanical)arbitrarily
Sealing typeMembrane
Material of the operatorsPlastic
Material of the front ringStainless steel (V4A)
Colour of the operating elementYellow
Colour of the front ringSilver
Gross weight45g
General data - Features
MembraneYes
Front plate mountingYes
IlluminableYes
Mounting flangeYes
Probing possible Yes
Fully insulated Yes
Integral system diagnostics, generalNo
Number of contact elements, maximum2
Mechanical data
Unlockingwithout
Mechanical lifetime, minimum1,000,000Operations
Mountingcentral nut
Tightening torque of the screw0.6Nm
Typical actuating force of the push button1.5N
Actuating stroke, minimum4mm
Actuating stroke, maximum5mm
Mechanical data - Dimensions
Height12mm
Mounting height11mm
Diameter total39.5mm
Height of touch surface1.5mm
Diameter of touch surface28mm
Diameter of the front ring39.5mm
Mounting diameter22.3mm
Thickness, of the front panel, minimum1mm
Thickness of the front panel, maximum6mm
Spacing40 x 50mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-25 ... +75 °C
Restistance to shock30 g / 18 ms
Electrical data
Switching frequency of the command device, maximum1,000/h
Scope of delivery
Note (scope of delivery, number and type)Mounting flange ELM is included in delivery
Note
Note (General)The membrane protects the button against grinding dust or other pasty, viscous substances.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-10-03, 01:34 a.m.