RST 36-1-R
Item number:101213821

Product features
- Actuation from side
- with latching magnet
- Simple flexible mounting and adjustment
Please log in to see prices
Ordering data
Product type descriptionRST 36-1-R
Article number (order number)101213821
EAN (European Article Number)4030661405292
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-24-04
eCl@ss number, version 9.027-27-24-04
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
Note (Ordering data)Note: Sensor and actuator must be ordered separately.
General data
Material of the actuatorPlastic
Gross weight80g
General data - Features
Latching magnetYes
Mechanical data
Active arealateral
Mechanical data - Dimensions
Length of the actuator22mm
Width of the actuator91mm
Height of the actuator25mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-07-19, 12:07 a.m.