RST16-1-AD05
Item number:103038300

Product features
- Frontal actuation from assembly direction
- Flat design
- Mounting 2 x M5
- AS interface
Ordering data
Product type descriptionRST16-1-AD05
Article number (order number)103038300
EAN (European Article Number)4030661545165
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-24-04
eCl@ss number, version 9.027-27-24-04
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
Note (Ordering data)Note: Sensor and actuator must be ordered separately.
General data
Material of the actuatorPlastic
Gross weight9g
Mechanical data
Active areafront side
Mechanical data - Dimensions
Length of the actuator16mm
Width of the actuator60mm
Height of the actuator6.8mm
Electrical data - AS-Interface specification
NoteThe actuators AD01-AD15 can only be combined with ASi sensors.
Accessory
Recommendation (product combination)RSS 36 ASRSS260 AS
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-07-26, 04:25 p.m.