RST16-1-R
Item number:103004337

Product features
- Frontal actuation from assembly direction
- Flat design
- with latching magnet
Please log in to see prices
Ordering data
Product type descriptionRST16-1-R
Article number (order number)103004337
EAN (European Article Number)4030661443171
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-24-04
eCl@ss number, version 9.027-27-24-04
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
Note (Ordering data)Note: Sensor and actuator must be ordered separately.
General data
Material of the actuatorPlastic, stainless steel
Gross weight25g
General data - Features
Latching magnetYes
Mechanical data
Active areafront side
Mechanical data - Dimensions
Length of the actuator24mm
Width of the actuator61mm
Height of the actuator9mm
Accessory
Recommendation (product combination)RSS16-R
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-09-01, 06:22 p.m.