RST260-1
Item number:103004318

Product features
- Actuation from side
- Simple mounting
- Mounting 2 x M4
Please log in to see prices
Ordering data
Product type descriptionRST260-1
Article number (order number)103004318
EAN (European Article Number)4030661436470
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-24-04
eCl@ss number, version 9.027-27-24-04
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
Note (Ordering data)Note: Sensor and actuator must be ordered separately.
General data
Material of the actuatorPlastic
Gross weight20g
Mechanical data
Active arealateral
Mechanical data - Dimensions
Length of the actuator29.5mm
Width of the actuator39mm
Height of the actuator18mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-07-29, 02:27 a.m.