RWSE6K.1
Item number:101195860

Ordering data
Product type descriptionRWSE6K.1
Article number (order number)101195860
EAN (European Article Number)4030661601359
eCl@ss number, version 12.027-37-12-13
eCl@ss number, version 11.027-37-12-13
eCl@ss number, version 9.027-37-12-13
ETIM number, version 7.0EC000222
ETIM number, version 6.0EC000222
General data
VersionsToggle
DesignRound
Installation conditions (mechanical)arbitrarily
Togglelong
Sealing typeLip gasketsMembrane
Material of the operatorsPlastic
Material of the front ringAluminium
Colour of the front ringSilver
Colour of the handleGrey
Gross weight170g
General data - Features
Front plate mountingYes
Latching Yes
Fully insulated Yes
Number of switch positions6
Mechanical data
switching angle60°
Mountingmounting flange
Tightening torque of the screw0.6Nm
Mechanical data - Connection technique
TerminationScrew terminals M20 x 1.5
Mechanical data - Dimensions
Height32mm
Mounting depth69.5mm
Diameter of the front ring39.5mm
Length of the handle34mm
Diameter of the knob54mm
Mounting diameter22.3mm
Thickness, of the front panel, minimum1mm
Thickness of the front panel, maximum6mm
Spacing50 x 50mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature+0 ... +80 °C
Restistance to shock30 g / 18 ms
Ambient conditions - Insulation values
Rated insulation voltage Ui690 V
Electrical data
Thermal test current20A
Switching capacity, AC-35,500W
Switching capacity, AC-237,500W
Switching frequency of the command device, maximum1,000/h
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-09-27, 10:59 a.m.