S100-PR
Item number:103040805

Product features
- Compact miniature construction
- Economic solution
- Clearly visible LED light source
- Polarisation filter integrated
- Tamper-proof sensor version
Ordering data
Product type descriptionS100-PR
Article number (order number)103040805
EAN (European Article Number)4030661555638
eCl@ss number, version 12.027-27-26-92
eCl@ss number, version 11.027-27-26-92
eCl@ss number, version 9.027-27-26-92
ETIM number, version 7.0EC002594
ETIM number, version 6.0EC002594
General data
Housing materialPlastic
Gross weight8g
Mechanical data
Range, minimum10mm
Range, maximum6,000mm
Mechanical data - Connection technique
TerminationConnector plug M8, 4-pole
Mechanical data - Dimensions
Width of sensor12mm
Height of sensor20mm
Ambient conditions
IP Degree of protectionIP67
Scope of delivery
Scope of delivery1x Reflection light barrier
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-11-01, 07:03 a.m.