Schmersal - The DNA of Safety

Direct Contact

  • (519) 307-7540
  • salescanada@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 Schmersal Canada, LTD

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
519-307-7540 or 1-877-889-8816 Hotline from 7:30 a.m. to 4:30 p.m. (EASTERN)
Product comparison
Canada (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. Safety-related tactile sensor
  2. Safety edges

Safety edges

SE-P40

SE-P40

  • •Dirt and moisture in the profile are to a great extent compensated
  • •Insensitive to environmental conditions
  • •approx. 40 mm high (including aluminum profile)
Go to category
SE-P70

SE-P70

  • •Dirt and moisture in the profile are to a great extent compensated
  • •Insensitive to environmental conditions
  • •approx. 70 mm high (including aluminum profile)
Go to category
Monitoring of safety edges

Monitoring of safety edges

Go to category
SE-SET

SE-SET

Go to category
STW

STW

Go to category

SE40 and SE70 SAFETY EDGES

In general, tactile monitoring systems stop hazardous movements on contact. The numerous different areas of application require the use of various types of devices. SE series safety edges are used to help guard against hazardous shear and crushing points. This is the case on safety doors, lifting platforms, lifting tables or mobile racking systems, for example. Work process tables, warehouse lifts and lift doors are also secured with safety edges. The same can apply to loading bridges, lifting and tilting devices and doors in the industrial sector. A series SE safety edge brings hazardous movements to a reliable halt and helps to prevent damage to machinery and personal injury. With a suitable evaluation unit connected downstream, these systems achieve the safety requirements of EN ISO 13849-1 at Performance Level PL c to e.

SAFETY EDGES: STRUCTURE AND MODE OF OPERATION

Each SE safety edge has only three components: the aluminium profile rail, rubber profile and plug-in sensors. The deformation of the rubber profile of the safety edge serves as the basis for the evaluation. A fail-safe transmitter and receiver unit attached to the ends of the rubber profile forms the centrepiece of the system. The IR signal between the two units is weakened or interrupted altogether if the rubber profile strip is deformed. The change in the signal is analysed by a downstream safety relay module and the hazardous movement is stopped.

IMPORTANT NOTES ON THE USE OF THE SAFETY EDGES

When using an SE safety edge, the speed of the hazardous movement must be below the maximum starting speed of the safety edge. In addition, the profile-specific data and the stopping distance of the hazardous parts must be harmonised. Further information on SE series safety edges, which are available in heights of 40 or 70 mm, can be found in Schmersal's online catalogue or the corresponding PDF brochure.