Schmersal - The DNA of Safety

Direct Contact

  • (519) 307-7540
  • salescanada@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 Schmersal Canada, LTD

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
519-307-7540 or 1-877-889-8816 Hotline from 7:30 a.m. to 4:30 p.m. (EASTERN)
Product comparison
Canada (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. System components
  2. Safety Gateways

Safety Gateways

Archive
ASSG-2M-PB

ASSG-2M-PB

  • •2 AS interface master integrated
  • •Field bus gateway: PROFIBUS DP with PROFIsafe
  • •Optional safety monitor for 2 AS-i circuits, 256 Devices
  • •2 AS-i power supply unit decoupling with 2 x 4 A integrated; 1 power supply unit for 2 AS-i circuits possible
  • •Diagnostic interface: Ethernet RJ-45; Web-Server integrated
  • •Controls up to 64 enabling circuits,- 2 enabling contacts with relay contacts 30 V / 3 A AC/DC integrated- 2 enabling contacts with integrated semi-conductor outputs 30 V / 0,5 A DC
Go to category
Archive
ASSG-2M-PN

ASSG-2M-PN

  • •2 AS interface master integrated
  • •Field bus gateway: PROFINET 10/100 MBaud with PROFIsafe
  • •Optional safety monitor for 2 AS-i circuits, 256 Devices
  • •2 AS-i power supply unit decoupling with 2 x 4 A integrated; 1 power supply unit for 2 AS-i circuits possible
  • •Diagnostic interface: RS 232; alternatively through PROFINET connection; Web-Server integrated
  • •Controls up to 64 enabling circuits,- 2 enabling contacts with relay contacts 30 V / 3 A AC/DC integrated- 2 enabling contacts with integrated semi-conductor outputs 30 V / 0,5 A DC
Go to category