Schmersal - The DNA of Safety

Direct Contact

  • (519) 307-7540
  • salescanada@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 Schmersal Canada, LTD

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
519-307-7540 or 1-877-889-8816 Hotline from 7:30 a.m. to 4:30 p.m. (EASTERN)
Product comparison
Canada (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. Safety light curtains, Safety light grids
  2. Safety light grids

Safety light grids

SLG440COM

SLG440COM

  • •Safety type 4 in accordance with IEC 61496-1
  • •Status and diagnostics via App with bluetooth
  • •User-friendly parameter setting, no tools required
  • •Reliable safety concept in case of interferences (EMC, welding sparks)
  • •Process safety with highest availability
  • •active integrated set-up tool
  • •optional degree of protection IP69 with protective enclosure (accessories)
Go to category
SLG440

SLG440

  • •Safety type 4 in accordance with IEC 61496-1
  • •User-friendly parameter setting, no tools required
  • •Reliable safety concept in case of interferences (EMC, welding sparks)
  • •Process safety with highest availability
  • •active integrated set-up tool
  • •optional degree of protection IP69 with protective enclosure (accessories)
Go to category
SLG440AS-i

SLG440AS-i

  • •Safety type 4 in accordance with IEC 61496-1
  • •Integrated AS-Interface
  • •Range 0,3 … 12
  • •Configurable blanking functions
  • •Integrated status indicator
Go to category
SLG445

SLG445

  • •Safety type 4 in accordance with IEC 61496-1
  • •User-friendly parameter setting, no tools required
  • •Reliable safety concept in case of interferences (EMC, welding sparks)
  • •Process safety with highest availability
  • •active integrated set-up tool
  • •Multifunctional
Go to category
SLG240COM

SLG240COM

  • •Safety type 2 in accordance with IEC 61496-1
  • •User-friendly parameter setting, no tools required
  • •Reliable safety concept in case of interferences (EMC, welding sparks)
  • •Process safety with highest availability
  • •active integrated set-up tool
Go to category
SLG 420

SLG 420

  • •Protection class IP67
  • •Safety type 4 in accordance with IEC 61496-1
Go to category

OPTOELECTRONIC SAFETY DEVICES: SAFETY LIGHT CURTAINS FOR SAFEGUARDING HAZARDOUS AREAS

In terms of the detection capability of electro-sensitive protective equipment (ESPE), safety light grids lie between simple light barriers and light curtains, which have a particularly small distance between neighbouring light beams. Due to the low resolution compared to safety light curtains, light grids are more likely to be used when the intrusion of the entire body - and not just hands or individual fingers - is to be detected.

OPTOELECTRONIC SAFETY DEVICES: SAFETY LIGHT GRIDS OF THE SLG SERIES

The SLG series safety light curtains ensure the safeguarding of individual hazardous points as well as complete danger areas in various applications, including robot cells, die-casting machines, presses, palletising systems, etc. The optoelectronic light curtains are easy to connect via an M12 plug connection and have a diagnostic interface as well as an LED display on which various status messages can be read. They are available with different resolutions of 300, 400 or 500 mm. As standard, the grilles have a degree of protection of IP67 in accordance with ISO 20653. They are therefore dustproof and also protected against temporary submersion. The Schmersal Group also offers light grids from the SLG series with increased protection class IP69K. These are protected from water penetration even during high-pressure or steam jet cleaning.

ADDITIONAL FUNCTIONS OF THE OPTOELECTRONIC SAFETY DEVICES AND ACCESSORIES

Certain versions of the SLG series are equipped with blanking and muting functions. While blanking is used to mask selected areas of the protective field, muting is used for targeted bridging of the protective device. Schmersal also offers various accessories for the safety light curtains, which can be used to convert a light curtain into a complete safety system. These include protective housings and covers as well as deflecting mirrors, bus converters and test rods. Schmersal also develops customised optoelectronic safety devices according to individual specifications and offers comprehensive advice in the entire field of machine safety.