Schmersal - The DNA of Safety

Direct Contact

  • (519) 307-7540
  • salescanada@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 Schmersal Canada, LTD

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
519-307-7540 or 1-877-889-8816 Hotline from 7:30 a.m. to 4:30 p.m. (EASTERN)
Product comparison
Canada (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. Safety-related tactile sensor
  2. Safety-related bumper

Safety-related bumper

Safety-related bumper

Safety-related bumper

  • •Robust design
  • •dual channel system
  • •Simple mounting
Go to category
Switching cushion

Switching cushion

  • •Switching cushion to monitor flight passenger stairs, passenger boarding bridges, catering vehicles
  • •Incorporation of amplitude of loaded transfer platforms
Go to category

SAFETY-RELATED BUMPER

The SSG-SBL series safety bumper is a protective device with approach function and is designed to prevent hazards to people or certain body parts as they approach a hazard point. This is achieved, for example, by switching off, reversing or stopping the movement that is causing the hazardous situation. For this purpose, an actuating force must act on a signalling device and a control command must be generated simultaneously by means of an evaluation unit. In principle, this type of tactile protective device consists of a signal transmitter or sensor, signal transmission, signal processing and signal output. As a rule, signal processing and output are combined within one evaluation unit. Safety bumpers are used on automatically-closing doors, autonomous trucks to guard the travel direction and on moving machine parts to guard against crush and shear points. These are just a few examples of ways in which they can be used.

RISK ASSESSMENT OF THE SAFETY-RELATED BUMPER SSG-SBL

SSG-SBL signal generators feature dual-channel detection, which can be evaluated in failsafe switching technology in two safety monitoring modules. The safety bumpers are thus consistent with the safety requirements of standard EN 954-1. In conjunction with the SRB-QS.2 or SRB-NA-R-C.17 safety monitoring modules, the signal generators have a BG-test certificate.

DESIGN OF THE SAFETY-RELATED BUMPERS

The sensors of the SSG-SBL bumpers are electromechanical switching elements with positive-break normally-closed contacts. Each contact is installed in its own switching chamber. Actuation is carried out by means of separate actuating plungers. The fact that the switching elements are simply pre-assembled on printed circuit boards means that complex mechanical actuation mimicry is avoided. On request, the mechanical strength of the safety bumpers can be further increased by a multi-layer Kevlar fabric skin.