Schmersal - The DNA of Safety

Direct Contact

  • (519) 307-7540
  • salescanada@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 Schmersal Canada, LTD

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
519-307-7540 or 1-877-889-8816 Hotline from 7:30 a.m. to 4:30 p.m. (EASTERN)
Product comparison
Canada (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Devices for Ex Zones
  2. Safety sensors

Safety sensors

EX-RSS16

EX-RSS16

  • •Explosion protection for ATEX Zones 2 and 22
  • •Thermoplastic enclosure
  • •RFID-technology for needs-based protection against tampering
  • •3 different directions of actuation
  • •Door stop with magnetic latching
  • •Suitable for series-wiring
Go to category
EX-BNS 120

EX-BNS 120

  • •Explosion protection for ATEX Zones 2 and 22
  • •Ø M12
  • •Thermoplastic enclosure
  • •Particularly large switching distance
  • •Insensitive to transverse misalignment
  • •Suitable for food processing industry only in combination with BP 15 SS
  • •no mechanical wear
Go to category
EX-BNS 180

EX-BNS 180

  • •Explosion protection for ATEX Zones 2 and 22
  • •Thermoplastic enclosure
  • •Ø M18
  • •Particularly large switching distance
  • •Insensitive to transverse misalignment
  • •Suitable for food processing industry only in combination with BP 15 SS
  • •no mechanical wear
Go to category
EX-CSS 180

EX-CSS 180

  • •Explosion protection for ATEX Zones 2 and 22
  • •Ø M18
  • •Thermoplastic enclosure
  • •Electronic contact-free, coded system
  • •Misaligned actuation possible
  • •High repeat accuracy of the switching points
  • •Max. length of the sensor chain 200 m
  • •Early warning when operating near the limit of the sensor's hysteris range
  • •Self-monitoring series-wiring of 16 sensors
  • •2 short-circuit proof PNP safety outputs
Go to category
EX-BNS 303

EX-BNS 303

  • •Explosion protection for ATEX Zones 2 and 22
  • •Ø M30
  • •Thermoplastic enclosure
  • •With coding
  • •Insensitive to transverse misalignment
  • •Suitable for food processing industry only in combination with BPS 303 SS
  • •no mechanical wear
Go to category
EX-BNS 33

EX-BNS 33

  • •Explosion protection for ATEX Zones 2 and 22
  • •Thermoplastic enclosure
  • •88 mm x 25 mm x 13 mm
  • •Concealed mounting possible
  • •Insensitive to transverse misalignment
  • •no mechanical wear
Go to category
EX-BNS 250

EX-BNS 250

  • •Explosion protection for ATEX Zones 2 and 22
  • •Thermoplastic enclosure
  • •small body
  • •Concealed mounting possible
  • •Insensitive to transverse misalignment
  • •no mechanical wear
  • •64 mm x 29.5 mm x 15.5 mm (incl. protective enclosure)
Go to category
EX-BNS40S

EX-BNS40S

  • •Explosion protection for ATEX Zones 2 and 22
  • •Stainless steel enclosure
  • •88 mm x 27 mm x 14,5 mm
  • •Concealed mounting possible
  • •Insensitive to transverse misalignment
  • •no mechanical wear
  • •Suitable for food processing industry
  • •Cable connection suitable for the food industry
Go to category