Schmersal - The DNA of Safety

Direct Contact

  • (519) 307-7540
  • salescanada@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec-nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 Schmersal Canada, LTD

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

519-307-7540 or 1-877-889-8816 Hotline from 7:30 a.m. to 4:30 p.m. (EASTERN)
Product comparison
Canada (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Archive
  2. Safety sensors (Archive)

Safety sensors (Archive)

Archive
BNS 16

BNS 16

Go to category
Archive
BNS 30

BNS 30

Go to category
Archive
BNS 33S

BNS 33S

Go to category
Archive
BNS 36

BNS 36

Go to category
Archive
BNS 250

BNS 250

Go to category
Archive
BNS 303

BNS 303

Go to category
Archive
CSS 16

CSS 16

  • •NOTICE: Not available! (Replacement: RSS16)
  • •Thermoplastic enclosure
  • •Electronic contact-free, coded system
  • •Misaligned actuation possible
  • •55 mm x 93 mm x 39.5 mm
  • •High repeat accuracy of the switching points
  • •Max. length of the sensor chain 200 m
  • •Early warning when operating near the limit of the sensor's hysteris range
  • •Self-monitoring series-wiring of 16 sensors
  • •2 short-circuit proof PNP safety outputs
Go to category
Archive
CSS 34

CSS 34

  • •1 x Pre-wired cable 8-pole
  • •Actuation from top
  • •serial diagnostic output
  • •Max. 31 sensors can be wired in series.
Go to category
Archive
CSP 34

CSP 34

  • •NOTICE: Not available! (Replacement: RSS 36 I)
  • •Thermoplastic enclosure
  • •Electronic contact-free, coded system
  • •Tampering protection by paired coding of sensor and actuator
  • •Misaligned actuation possible
  • •High repeat accuracy of the switching points
  • •Max. length of the sensor chain 200 m
  • •2 short-circuit proof PNP safety outputs
  • •Integral cross-short, wire-breakage and external voltage monitoring of the safety cables up to the control cabinet
Go to category
Archive
CSS 180

CSS 180

Go to category
Archive
CSS 300

CSS 300

  • •Max. 31 sensors can be wired in series.
  • •Connector M12, 8-pole
  • •Ø M30
  • •High repeat accuracy of the switching points
  • •Max. length of the sensor chain 200 m
  • •2 short-circuit proof PNP safety outputs
  • •Integral cross-short, wire-breakage and external voltage monitoring of the safety cables up to the control cabinet
  • •Safety sensor can also be installed behind V4A covers.
  • •Thermoplastic enclosure
Go to category
Archive
RSS 16 image

RSS 16

Go to category
Archive
RSS 36

RSS 36

Go to category